发布您的产品
COVERLAM CORINTO
COVERLAM CORINTO
COVERLAM CORINTO
COVERLAM CORINTO
    Grespania

    COVERLAM CORINTO

    Full body porcelain tile in 5,6 mm thick, white marble finish. The largest slab is 1200x2600 mm, available in polished version. Infinity format creates a sequence thanks to the continuity of veining through 4 porcelain slabs of 1200x2600mm. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.
    规格
    • Formats: 120x260, 120x120, 60x120 Suitable for outdoors and indoors, floor and wall cladding
    技术规格
    • 唯一参考COVERLAM_CORINTO
    • 产品系列Tiles
    • 产品组合Porcelain tiles
    • 类型对象(单个对象)
    • 发布日期2021-09-30
    • 版本号1
    • 高度 (mm)2600
    • 宽度 (mm)1200
    • 深度 (mm)5.6
    相关
    • 主材料瓷
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别建筑材料 - 砖瓦
    • IFC 分类覆盖物
    • UNSPSC 名称Ceramic tiles or flagstones
    • UNSPSC 代码30131704
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
    瓦利斯和富图纳