发布您的产品
COVERLAM CAPRAIA
COVERLAM CAPRAIA
COVERLAM CAPRAIA
    Grespania

    COVERLAM CAPRAIA

    Sintered stone slab in 5,6 mm thick, white marble effect with abundant veins, ranging from bluish greys to rusty reddish shades. The largest slab is 1200x2600 mm, available in polished version. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    规格
    • Colours: White

      Formats: 120x260, 120x120, 60x120

      Finishes: Polished

      Suitable for indoors, floor and wall cladding

    技术规格
    • 唯一参考coverlam-capraia
    • 产品系列Tiles
    • 产品组合Porcelain tiles
    • 类型对象(单个对象)
    • 发布日期2023-10-30
    • 版本号1
    • 高度 (mm)2600
    • 宽度 (mm)1200
    • 深度 (mm)5.6
    相关
    • 主材料Sintered stone
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    • 净重 (Kg)46
    分类
    • BIMobject 类别建筑材料 - 砖瓦
    • IFC 分类覆盖物