发布您的产品
FOSIL REVESTIMIENTO
FOSIL REVESTIMIENTO
FOSIL REVESTIMIENTO
FOSIL REVESTIMIENTO
FOSIL REVESTIMIENTO
FOSIL REVESTIMIENTO
FOSIL REVESTIMIENTO
FOSIL REVESTIMIENTO
    Grespania

    FOSIL REVESTIMIENTO

    White body rectified tile, natural stone effect, two colours (bone and perla), two geometric reliefs (Fiji and Trópico) and a decorated piece (Trópico Metal). Smooth or relief finish. Water absorption E>10%, BIII group, according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    规格
    • Colours: Bone, Perla

      Reliefs: Fiji, Trópico

      Decorated Piece: Trópico Metal

      Format: 31.5x100, 30x60

      Suitable for interior wall cladding

    技术规格
    • 唯一参考fosil-revestimiento
    • 产品系列Tiles
    • 产品组合Wall tiles
    • 类型对象(单个对象)
    • 发布日期2023-10-24
    • 版本号1
    • 高度 (mm)315
    • 宽度 (mm)100
    • 深度 (mm)8
    相关
    • 主材料瓷
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    • 净重 (Kg)5
    分类
    • BIMobject 类别建筑材料 - 砖瓦
    • IFC 分类覆盖物