发布您的产品
Thermostatic mixer 1021

Thermostatic mixer 1021

Thermostatic mixer tap, with male 3/4 inlet, with check valve high temperature (130°C) hot water side for solar installations

规格
    • Max operating temperature up to 110°C (130°C peak)
    • Adjustment range 30-60°C
    • Differential temperature (hot temperature-mixed temperature): 20°C - Temperature stability ± 2°C
    • Static operating pressure 10 bar max
    • Dynamic pressure 1 to 6 bar
    • Min mixed water flow rate: 5l/min
    • Kvs: 1.12
    • Mixed water flow rate under 3 bar: 25l/min
    • Max Delta P: 1 bar
    • Anti-scald safety
    • Has a non-return valve on the EF and EC inlets - High temperature valve on EC

    Made in FRANCE

技术规格
  • 唯一参考mitigeur-thermostatique-1021
  • 产品系列Protection and safety
  • 产品组合Thermostatic mixing valve
  • 类型对象(单个对象)
  • 发布日期2024-09-11
  • 版本号1
分类
  • BIMobject 类别管道 - 阀门
  • ETIM 代码EC011374
  • ETIM 名称Central mixing tap