发布您的产品
Product image
合集图标

Single stage In-line pump - Vertical 的 Grundfos

Grundfos TP, TPE pumps are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and for applications such as heating/cooling/district energy/hot water recirculation. The pumps are with either fixed speed motors (TP/TPD) or speed controlled motors (TPE/TPED/TPE2/TPE2 D/TPE3/TPE3 D).

合集包含

8 产品