发布您的产品
Window EIRA70 HO CORE
Window EIRA70 HO CORE
Window EIRA70 HO CORE
Window EIRA70 HO CORE

    Window EIRA70 HO CORE

    • Hidden sash EIRA70 HO CORE, is a new hinged aluminum system that combines high performance with a minimalist design. It features a frame depth profile of 70 mm. 
      Glazed windows we can reach thermal transmittance values up to 1.1 W/m2K, depending on dimensions and selected glass.
    规格
      • Wind resistance (EN 12210): up to class C5
      • Driving rain tightness (EN 12208): up to class E1800
      • Air permeability (EN 12207): up to grade 4
      • Frame: 70 mm
        Sash: 72 mm
      • Able to receive double glazing up to 32mm
      • Frame thermal transmittance up to Uf = 1.3 W/m2K.Values up to Uw=1.1 W/m2K depending on the dimensions and type of glass installed.
      • Thermal break with low-density polyurethane resin.
      • Double central gasket with EPDM foam to improve thermal transmittance.


    技术规格
    • 唯一参考eira70hocore_practicable
    • 产品系列Aluminium Windows & Doors
    • 产品组合Hinged
    • 类型对象(单个对象)
    • 发布日期2023-10-04
    • 版本号1
    • 深度 (mm)70
    相关
    • 主材料铝
    • 次要材料玻璃
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别窗户 - Tilt and Turn Windows
    • IFC 分类窗户
    • UNSPSC 名称Windows
    • UNSPSC 代码301716
    • Uniclass 2015 代码EF_25_30
    • Uniclass 2015 说明Doors and windows
    • CSI MasterFormat 2014 代码08 51 13
    • CSI MasterFormat 2014 标题Aluminum Windows
    • OmniClass 编号23-17 13 00
    • OmniClass 标题Windows
    • CSI UniFormat II 代码B2020
    • CSI UniFormat II 标题Exterior Windows