发布您的产品
Paviland® Systems - Resin Pavements
Paviland® Systems - Resin Pavements
Paviland® Systems - Resin Pavements
Paviland® Systems - Resin Pavements
    Grupo Puma

    Paviland® Systems - Resin Pavements

    Grupo Puma offers Paviland® Systems - Epoxy and polyurethane resin flooring; high performance coating solutions for the treatment of concrete substrates in: chemical industry, food industry, logistics, commercial use, high traffic residential use, hotel use, catering, etc.

    They have the following advantages over traditional floorings:

    ▫ High chemical and abrasion resistance.

    ▫ Concrete protection.

    ▫ Aesthetics.

    The most common types are:

    ■ Thin multilayer resin system.

    ▫ Primer: Paviland Primer EP

    ▫ Base coat: Paviland EP Multilayer

    ▫ Saturation with aggregate: Paviland Cuarzo 0,3

    ▫ Sealing: Paviland EP Multilayer

    ■ Thick resin multilayer system

    ▫ Primer: Paviland EP Base

    ▫ Base coat: Paviland EP Base

    ▫ Saturation with aggregate: Paviland Cuarzo 0,6

    ▫ Sealing: Paviland EP Multilayer

    ■ Self-levelling resin system

    ▫ Primer: Paviland Primer EP

    ▫ Base coat: Paviland EP Self-leveling + Paviland Quartz 0,3

    ▫ Sealing: Paviland TOP PU (Optional)

    ■ Decorative paving system of coloured quartz resins

    ▫ Primer: Paviland EP Decor

    ▫ Base coat: Paviland EP Decor + Paviland Quartz 0,6

    ▫ Decorative aggregate: Paviland Cuarzo colour

    ▫ Sealing: Paviland EP Decor

    规格
    • You can customise the technical specifications of Paviland® resin flooring systems to best suit the needs of your project by downloading the attached BC3 file.

    技术规格
    • 唯一参考paviland-systems-resin-pavements
    • 产品系列Paviland® Systems
    • 产品组合Resin
    • 类型集合(多个对象)
    • 发布日期2022-03-01
    • 版本号2
    相关
    • 主材料环氧树脂
    • 次要材料2C Polyurethane
    分类
    • BIMobject 类别地板 - Coatings & Coverings
    • IFC 分类Floor
    • ETIM 代码EG000005
    • ETIM 名称Sub-floor systems
    • UNSPSC 名称Flooring
    • UNSPSC 代码301617
    • Uniclass 2015 代码EF_30_20
    • Uniclass 2015 说明Floors
    • CSI MasterFormat 2014 代码09 67 23
    • CSI MasterFormat 2014 标题Resinous Flooring
    • OmniClass 编号23-15 17 00
    • OmniClass 标题Floor Coverings
    • CSI UniFormat II 代码C3020
    • CSI UniFormat II 标题Floor Finishes