我们正在使用 cookie 提供我们的服务. 使用我们的服务即表明您同意我们使用 cookie.
;

Sagra Facing Brick

唯一参考号: ladrillo-caravista-sagra
品牌: Grupo Díaz Redondo
产品系列: Walls
产品组: Facing Brick
宽度 (毫米): 114
深度 (毫米): 240
发布日期: 2018-09-11
版本号: 1
类型: 对象(单个对象)
下载 (9)
The brick face seen sacred manufactured by a productive process in which we take care of even the smallest detail, from the choice of clay to the most precise baking to create a brick that put in work will be easy to maintain and stand out for its aesthetics. Salmon colored, this brick is part of our wide range of reddish tones.


材料(主): Ceramics
材料(次):
设计于: Spain
制造于: Spain
净重 (千克): 1.17

BIMobject类别: 建筑材料 - 砖石建筑
IFC分类: Wall
UNSPSC名称: Ceramic bricks
UNSPSC代码: 30131602
Uniclass 1.4 代码: L3211
Uniclass 1.4 描述: Clay bricks
Uniclass 2.0 代码: PR-80-50-15
Uniclass 2.0 描述: Clay Bricks
Uniclass 2015 代码: Pr_20_93_52_15
Uniclass 2015 描述: Clay bricks
NBS Reference 代码: 80-50-15
NBS Reference 描述: Clay Bricks
CSI MasterFormat 2014 Code: 04 21 13
CSI MasterFormat 2014 Title: Brick Masonry
OmniClass编号: 23-13 21 19 13
OmniClass标题: Face Bricks
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
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
Building Materials - Bricks & Blocks

名称
Application facades, partitions and load-bearing walls
Material ceramic
Recommended Use facades, partitions and load-bearing walls

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Material ceramic

所有 BIM 对象都来自于得到确认和批准的真实制造商