发布您的产品
Termoarcilla® Thermal Insulating Clay Block, 14 cm

Termoarcilla® Thermal Insulating Clay Block, 14 cm

The light clay block, Thermoarcilla® PROCERAN of 14 cm thick is the least thick within the System, although it has mechanical, thermal and acoustic characteristics, which make it a smart option when it is used in the façade solutions of double sheet, collaborating with its thermal performance to reduce the cost of insulation within these solutions.
技术规格
  • 唯一参考termoarcilla-14
  • 产品系列Walls
  • 产品组合Termoarcilla
  • 类型对象(单个对象)
  • 发布日期2018-09-11
  • 版本号1
  • 高度 (mm)190
  • 宽度 (mm)144
  • 深度 (mm)300
相关
  • 主材料陶瓷
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
  • 净重 (Kg)6.4
分类
  • BIMobject 类别建筑材料 - 砖石建筑
  • IFC 分类墙壁
  • UNSPSC 名称Ceramic blocks
  • UNSPSC 代码30131504
  • Uniclass 2015 代码Pr_20_93_52_14
  • Uniclass 2015 说明Clay blocks
  • CSI MasterFormat 2014 代码04 21 00
  • CSI MasterFormat 2014 标题Clay Unit Masonry
  • OmniClass 编号23-13 21 00
  • OmniClass 标题Blocks and Bricks
  • CSI UniFormat II 代码B2010
  • CSI UniFormat II 标题Exterior Walls
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
瓦利斯和富图纳