发布您的产品
Bat Dining Chair
Bat Dining Chair
Bat Dining Chair
Bat Dining Chair
Bat Dining Chair
Bat Dining Chair
    GUBI

    Bat Dining Chair

    4.2 out of 5 stars4.2(5 reviews)

    The Bat Dining Chair is created with a Scandinavian approach to crafts, simplicity and functionalism by Danish-Italian design-duo GamFratesi. 

    The embracing shell with armrests equally embodies both aesthetics and comfort while carrying strong references to the interesting and distinctive shape of a bat’s wingspan. 

    The wide range of shell colours, upholstery options and diverse bases provides for a personalised expression that makes the Bat Dining Chair fit perfectly into a variety of public and private contexts.

    规格
      • Product Net Weight Kg:6
      • Gross Weight Kg:8.6
      • Gross Height Meter:0.94
      • Gross Length Meter:0.66
      • Gross Depth Meter:0.63
      • Seating Dimensions Dx Wx H:57 x 61 x 83 cm
      • Seat Height:43,5 cm
      • Seat Width:45 cm
      • Seat Depth:44 cm
      • Back Height:40 cm
      • Armrest Height:66 cm
      • Armrest Distance Between:51 cm
      • Base Leg Thickness:Ø1,0-1,6 cm
      • Frame Width:56 cm
      • Frame Depth:53 cm
    技术规格
    • 唯一参考bat-dining-chair
    • 类型对象(单个对象)
    • 发布日期2024-09-20
    • 版本号1
    分类
    • BIMobject 类别家具 - 椅子、凳子和长凳