发布您的产品
PAREDE TTA25+73 BA13A - Solution for Masonary Walls
PAREDE TTA25+73 BA13A - Solution for Masonary Walls
PAREDE TTA25+73 BA13A - Solution for Masonary Walls

    PAREDE TTA25+73 BA13A - Solution for Masonary Walls

    Solution for masonary walls in thermal and acoustic bricks Preceram 40x19x25 (PRO25), with external plaster and interior wall lining, consisting of self-supporting structure with horizontal metal profiles RAIA 48 and vertical metal profiles MONTANTE 48, spaced every 600 mm, on which 2 layers of Gyptec BA13A (STANDARD) plasterboards are fixed. 

    Volcalis ALPHA mineral wool in the cavity space. 

    Surfaces ready for final finishing of painting or decoration.

    技术规格
    • 唯一参考parede-tta2573-ba13a-solution-for-masonary-walls
    • 产品系列WALL SOLUTIONS
    • 产品组合MASONARY WALLS
    • 类型集合(多个对象)
    • 发布日期2024-12-03
    • 版本号1
    相关
    • 主材料Brick
    • 次要材料石膏
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    分类
    • BIMobject 类别墙壁 - 外墙
    • IFC 分类墙壁
    • Uniclass 2015 代码Pr_25_57_06_53
    • Uniclass 2015 说明Mineral wool insulation
    • CSI MasterFormat 2014 代码07 21 00
    • CSI MasterFormat 2014 标题Thermal Insulation
    • OmniClass 编号23-13 25 19
    • OmniClass 标题Thermal Insulation 

    发售地区

    欧洲 非洲