发布您的产品
REVESTIMENTO 83 GYPCORK 13-40 - Interior wall lining
REVESTIMENTO 83 GYPCORK 13-40 - Interior wall lining
REVESTIMENTO 83 GYPCORK 13-40 - Interior wall lining
REVESTIMENTO 83 GYPCORK 13-40 - Interior wall lining

    REVESTIMENTO 83 GYPCORK 13-40 - Interior wall lining

    Solution for interior wall lining, consisting of metal profiles OMEGA 33 fixed directly to the wall, spaced every 600 mm, on which 1 layer of Gyptec ICB 13A-40 (GYPCORK) composite plasterboards are fixed. 

    Surfaces ready for final finishing of painting or decoration.

    规格
    • Coating the inside of exterior walls is one of the most practical and efficient ways to recover existing buildings, or as a root solution for new projects. Which system to recommend depends on the conditions of the wall and on the intended insulation.

      Gyptec boards (simple or insulated) can be directly glued with GA adhesive glue, or applied with a metal support structure.

    技术规格
    • 唯一参考revestimento-83-gypcork-13-40
    • 产品系列GYPTEC SOLUTIONS
    • 产品组合Interior wall linings
    • 类型建筑材料材料
    • 发布日期2022-05-06
    • 版本号1
    相关
    • 主材料石膏
    • 次要材料灰泥
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    分类
    • BIMobject 类别墙壁 - 分区
    • IFC 分类墙壁
    • UNSPSC 名称Gypsum board
    • UNSPSC 代码30161509
    • Uniclass 2015 代码Pr_25_71_52_38
    • Uniclass 2015 说明Gypsum plasterboards
    • CSI MasterFormat 2014 代码09 29 00
    • CSI MasterFormat 2014 标题Gypsum Board
    • OmniClass 编号23-13 13 11 19
    • OmniClass 标题Gypsum
    • CSI UniFormat II 代码C3010
    • CSI UniFormat II 标题Wall Finishes

    发售地区

    欧洲 非洲