发布您的产品
HB710 Round Floor Mounted Magnet Door Stop
HB710 Round Floor Mounted Magnet Door Stop
HB710 Round Floor Mounted Magnet Door Stop
HB710 Round Floor Mounted Magnet Door Stop

    HB710 Round Floor Mounted Magnet Door Stop

    The Halliday + Baillie floor-mounted HB 710 Round Door Stop provides a compact modern solution for when a mechanical hold open function is required.

    The door-mounted steel keeper is finished to match and nests perfectly into the disc magnet for a secure holding force.

    Suitable for interior or covered exterior use.

    Includes steel keeper and all fasteners.

    Material : Milled aluminum

    Height : 51mm

    Diameter : 38mm (full magnet)

    规格
    • For finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions.


      Available Finishes
      Brushed Nickel, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Satin Chrome, Appliance White
    技术规格
    • 唯一参考hb-710-round-floor-mounted-magnetic-door-stop
    • 产品系列Other Hardware
    • 产品组合Door Stops
    • 类型对象(单个对象)
    • 发布日期2023-04-26
    • 版本号1
    分类
    • BIMobject 类别门 - Accessories