发布您的产品
hansgrohe Basic set iBox universal
hansgrohe Basic set iBox universal
    hansgrohe

    hansgrohe Basic set iBox universal

    hansgrohe Basic set iBox universal
    规格
    • Surfaces: - 01800180 n.a. Specification: • suitable for all shower, bath tub and thermostat finish sets for concealed installation • connection thread Rp ¾ • connection dimension: DN20 • rotationally-symmetric installation • sound-decoupled installation
    技术规格
    • 唯一参考01800XXX
    • 产品系列Concealed Basic set bath/shower mixers
    • 产品组合Hansgrohe
    • 类型对象(单个对象)
    • 发布日期2022-11-02
    • 版本号1
    • 高度 (mm)147
    • 宽度 (mm)147
    • 深度 (mm)110
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)1
    分类
    • BIMobject 类别卫生 - 浴室安装系统
    • IFC 分类卫浴终端
    • UNSPSC 名称Plumbing fixtures
    • UNSPSC 代码3018
    • Uniclass 2015 代码Pr_40_20
    • Uniclass 2015 说明Sanitary fittings and accessories
    • CSI MasterFormat 2014 代码01 52 19
    • CSI MasterFormat 2014 标题Sanitary Facilities
    • OmniClass 编号23-27 31 29 11
    • OmniClass 标题Manual Mixing Valves
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures