发布您的产品
Croma 100 Classic Overhead shower 3jet Green 2 GPM
Croma 100 Classic Overhead shower 3jet Green 2 GPM
    hansgrohe

    Croma 100 Classic Overhead shower 3jet Green 2 GPM

    Croma 100 Classic Overhead shower 3jet 2.0 GPM
    规格
    • Surfaces: - 04333000 Chrome - 04333820 Brushed Nickel - 04333830 Polished Nickel - 04333920 Rubbed Bronze - 04333950 Brushed Brass Specification: • shower head size: 100 mm • spray type: Rain, Massage spray, Shampoo spray • ball-joint: overhead shower angle adjustable • material spray disc: plastic • maximum flow rate at 3 bar: 7,6 l/min • installation: wall • connection thread NPT ½ • suitable for continous flow water heaters
    技术规格
    • 唯一参考04333000
    • 产品系列Overhead showers
    • 产品组Croma 100 Classic
    • 类型对象(单个对象)
    • 发布日期2019-03-26
    • 版本号1
    • 高度 (inch)3
    • 宽度 (inch)5.25
    • 深度 (inch)5.25
    相关
    • 主材料
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Lbs)0.3
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类卫浴终端
    • ETIM 代码EC011383
    • ETIM 名称Shower head
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码Pr_40_20_87_76
    • Uniclass 2015 说明Shower heads
    • CSI MasterFormat 2014 代码22 41 23
    • CSI MasterFormat 2014 标题Residential Showers
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures