发布您的产品
Croma 100 Hand shower E 3jet 1.8 GPM
hansgrohe

Croma 100 Hand shower E 3jet 1.8 GPM

Croma 100 Hand shower E 3jet 1.8 GPM
规格
  • Surfaces: - 04752000 Chrome - 04752820 Brushed Nickel Specification: • shower head size: 100 mm • spray type: Rain, Massage spray, Shampoo spray • spray type adjustment by turning spray disc • easy cleanable plastic spray disc • maximum flow rate at 3 bar: 6,8 l/min • rinseable screen seal • connection thread G ½ • suitable for continous flow water heaters
技术规格
  • 唯一参考04752000
  • 产品系列Hand showers
  • 产品组Croma 100
  • 类型对象(单个对象)
  • 发布日期2022-11-23
  • 版本号1
  • 高度 (mm)2.69
  • 宽度 (mm)4
  • 深度 (mm)9.25
相关
  • 设计国家/地区德国
  • 制造国家/地区德国
  • 净重 (Kg)0.4
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类卫浴终端
  • ETIM 代码EC010161
  • ETIM 名称Hand shower
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码Pr_40_20_87_76
  • Uniclass 2015 说明Shower heads
  • CSI MasterFormat 2014 代码22 41 23
  • CSI MasterFormat 2014 标题Residential Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers
  • CSI UniFormat II 代码D2010
  • CSI UniFormat II 标题Plumbing Fixtures