RainSelect Thermostat for concealed installation for 3 functions
RainSelect Thermostat for concealed installation for 3 functions
规格
Surfaces:
- 15381007 Chrome
- 15381147 Brushed Bronze
- 15381347 Brushed Black Chrome
- 15381997 Polished Gold Optic
- 15381707 Matt White
- 15381677 Matt Black
Specification:
• 3 functions
• depending on volume flow and installation situation approx. 50% flow rate reduction and integrated shut off function
• Select push-button on/off control for 3 outlets
• simultaneous use of several outlets
• thermostat cartridge, Start/stop valve to operate the functions
• safety lock at 40 °C
• temperature limitation adjustable
• non-return valve
• connection type: basic set
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar
• Thermostat is delivered with buttons handshower, PowderRain, shoulder shower