RainSelect Thermostat for concealed installation for 4 functions
RainSelect Thermostat for concealed installation for 4 functions
规格
Surfaces:
- 15382007 Chrome
- 15382147 Brushed Bronze
- 15382347 Brushed Black Chrome
- 15382677 Matt Black
- 15382707 Matt White
- 15382997 Polished Gold Optic
Specification:
• 4 functions
• depending on volume flow and installation situation approx. 50% flow rate reduction and integrated shut off function
• Select push-button on/off control for 4 outlets
• simultaneous use of several outlets
• thermostat cartridge, Start/stop valve to operate the functions
• safety lock at 40 °C
• temperature limitation adjustable
• non-return valve
• connection type: basic set
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar
• Thermostat is delivered with buttons handshower, PowderRain, Waterfall, Rain large