Croma Showerpipe 220 1jet EcoSmart 9 l/min with single lever mixer
Croma Showerpipe 220 1jet with single lever mixer
规格
Surfaces:
- 26172007 Chrome
Specification:
• consists of: overhead shower, hand shower, single lever shower mixer, shower hose, hand shower holder
• overhead shower Croma 220
• shower head size overhead shower: 220 mm
• spray type overhead shower: RainAir
• ball-joint: overhead shower angle adjustable
• hand shower holder inclination angle can be adjusted by 45°
• maximum flow rate at 3 bar: 12 l/min
• flow rate of hand shower at 3 bar: 12 l/min
• minimum flow pressure: 1,5 bar
• height-adjustable hand shower holder
• shower arm length overhead shower: 380 mm
• suitable for continuous flow water heaters with an output of 18 kW
• mounting type: exposed installation
• connection dimension DN15
• connection thread G ½
• centre distance 150 ± 12 mm
• ceramic cartridge
• temperature limitation adjustable
• adjustable hot water limitation
• installation: wall-mounted
• amount of outlet: 3 functions
• min. operating pressure: 1 bar
• max. operating pressure: 6 bar