Surfaces:
- 26175007 Chrome
- 26175677 Matt Black
Specification:
• consists of: overhead shower, hand shower, bath thermostat, shower hose, slider
• overhead shower Croma 280 air
• shower head size overhead shower: 280 mm
• spray type overhead shower: RainAir
• ball-joint: overhead shower angle adjustable
• maximum flow rate at 3 bar: 20 l/min
• flow rate of hand shower at 3 bar: 9,8 l/min
• minimum flow pressure: 2,2 bar
• min. operating pressure: 1 bar
• max. operating pressure: 6 bar
• height-adjustable hand shower holder
• shower arm length overhead shower: 340 mm
• thermostat Ecostat Comfort
• safety lock at 40°C
• adjustable hot water limitation
• outlets controlled via turning handle
• suitable for continuous flow water heaters
• mounting type: exposed installation
• connection dimension DN15
• connection thread G ½
• centre distance 150 ± 12 mm
• intrinsically safe against backflow
• installation: wall-mounted
• amount of outlet: 3 functions