Surfaces:
- 26179007 Chrome
Specification:
• consists of: overhead shower, hand shower, shower thermostat, shower hose, slider
• overhead shower Crometta S 240
• shower head size overhead shower: 240 mm
• spray type overhead shower: Rain
• ball-joint: overhead shower angle adjustable
• minimum flow pressure: 1,3 bar
• min. operating pressure: 1,3 bar
• max. operating pressure: 10 bar
• thermostat Ecostat 1001 CL
• safety lock at 40°C
• adjustable hot water limitation
• suitable for continuous flow water heaters
• mounting type: exposed installation
• intrinsically safe against backflow
• installation: wall-mounted
• amount of outlet: 2 functions