Rainfinity Overhead shower 250 1jet with wall connector
Rainfinity Overhead shower 250 1jet with wall connector
规格
Surfaces:
- 26227007 Chrome
- 26227707 Matt White
Specification:
• consists of: overhead shower, wall connector
• shower head size: 250 mm
• spray type: PowderRain
• projection 273 mm
• middle spray disc: 151 mm
• frame: metal
• material spray disc: aluminium
• spray disc surface: graphite
• shower arm vertically inclinable by 10-30°
• maximum flow rate at 3 bar: 9,4 l/min
• function from: 8,5 l/min
• overhead shower removable for cleaning
• installation: wall
• connection thread G ½
• connection dimension: DN15
• not suitable for continuous flow water heaters