Surfaces:
- 26231007 Chrome
- 26231147 Brushed Bronze
- 26231347 Brushed Black Chrome
- 26231677 Matt Black
- 26231707 Matt White
- 26231997 Polished Gold Optic
Specification:
• shower head size: 360 mm
• spray type: PowderRain
• ball-joint: overhead shower angle (2 x 5°) adjustable
• frame: metal
• material spray disc: aluminium
• spray disc surface: graphite
• maximum flow rate at 3 bar: 8,4 l/min
• overhead shower removable for cleaning
• installation: ceiling or wall
• connection thread G ½
• connection dimension: DN15
• not suitable for continuous flow water heaters