Vernis Blend Shower set Vario with shower bar 65 cm
Vernis Blend Shower set 100 Vario with shower bar Crometta 65 cm
规格
Surfaces:
- 26275007 Chrome
Specification:
• consists of: hand shower, shower bar, shower hose, slider
• shower head size: 100 mm
• spray type: Rain, IntenseRain
• spray type adjustment by turning spray disc
• hand shower holder inclination angle can be adjusted by 45°
• maximum flow rate at 3 bar: 10,5 l/min
• minimum flow pressure: 1 bar
• shower hose with conical nut on both ends
• pivot connector prevent hose from tangling
• wall mounting: screw fastening
• wall supports of plastic
• stand pipe length: 669.0 mm
• shower bar diameter: 22 mm
• profile stand pipe: round
• drilling distance 625 mm