发布您的产品
DogShower Dogs hand shower 150 3jet Select
DogShower Dogs hand shower 150 3jet Select
    hansgrohe

    DogShower Dogs hand shower 150 3jet Select

    DogShower Dogs hand shower 150 3jet Select
    规格
    • Surfaces: - 26640700 Matt White - 26640670 Matt Black - 26640540 Sky Blue - 26640560 Pink Specification: • shower head size: 150 x 63 mm • spray type: fur spray, leg spray, paw spray • convenient diversion via Select button • maximum flow rate at 3 bar: 7,6 l/min • function from: 5,7 l/min • operating pressure: min. 1 bar/max. 6 bar • minimum flow pressure: 1 bar • elongated, brush-like nozzles (1,5 cm) for thorough cleaning with massage effect • ergonomic design • Water Boost: boost function to increase waterflow when needed • suitable for continous flow water heaters • connection dimension: DN15 • rinseable screen seal • non-return valve
    技术规格
    • 唯一参考26640XXX
    • 产品系列Dog showers
    • 产品组DogShower
    • 类型对象(单个对象)
    • 发布日期2022-11-29
    • 版本号1
    • 高度 (mm)280
    • 宽度 (mm)63
    • 深度 (mm)54
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)354
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类卫浴终端
    • ETIM 代码EC010161
    • ETIM 名称Hand shower
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码Pr_40_20_87_76
    • Uniclass 2015 说明Shower heads
    • CSI MasterFormat 2014 代码22 41 23
    • CSI MasterFormat 2014 标题Residential Showers
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures