发布您的产品
AddStoris Double bath towel rail
AddStoris Double bath towel rail
AddStoris Double bath towel rail
AddStoris Double bath towel rail
    hansgrohe

    AddStoris Double bath towel rail

    4.4 星(最高 5 星)4.4(5 评价)
    AddStoris Double bath towel rail
    规格
    • Surfaces: - 41743820 Brushed Nickel - 41743000 Chrome - 41743140 Brushed Bronze - 41743340 Brushed Black Chrome - 41743670 Matt Black - 41743700 Matt White - 41743990 Polished Gold Optic Specification: • wall-mounted • material: metal • material holder: metal • length: 648 mm • with mounting material • concealed fastening • drilling distance: 626 mm • diameter drill hole: 6 mm
    技术规格
    • 唯一参考41743XXX
    • 产品系列Towel holder
    • 产品组AddStoris
    • 类型对象(单个对象)
    • 发布日期2022-11-02
    • 版本号1
    • 高度 (mm)32
    • 宽度 (mm)648
    • 深度 (mm)124
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)1.2
    分类
    • BIMobject 类别卫生 - 浴室配件
    • IFC 分类装饰元素
    • ETIM 代码EC010551
    • ETIM 名称Towel holder
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_76_90
    • Uniclass 2015 说明Towel rails
    • CSI MasterFormat 2014 代码10 28 00
    • CSI MasterFormat 2014 标题Toilet, Bath, and Laundry Accessories
    • OmniClass 编号23-31 25 25
    • OmniClass 标题Towel Bars
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings