发布您的产品
XtraStoris Original Wall niche with frame 300/150/70
XtraStoris Original Wall niche with frame 300/150/70
    hansgrohe

    XtraStoris Original Wall niche with frame 300/150/70

    XtraStoris Original Wall niche with frame 300/150/70
    规格
    • Surfaces: - 56092670 Matt Black - 56092700 Matt White - 56092380 Concretegrey Specification: • consists of: wall niche with frame, sealing set, installation set • where to use: new construction, renovation • wall type: solid wall construction, drywall construction • material sealing set: Polystyrene (PS) • material wall niche: Stainless Steel 304 (1.4301) • dimensions wall niche: 300 x 150 x 70 mm (HxWxD)
    技术规格
    • 唯一参考56092XXX
    • 产品系列Wall niches
    • 产品组合XtraStoris Original
    • 类型对象(单个对象)
    • 发布日期2023-01-13
    • 版本号1
    • 高度 (mm)390
    • 宽度 (mm)240
    • 深度 (mm)81
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)1.3
    分类
    • BIMobject 类别卫生 - 仓库
    • IFC 分类装饰元素
    • ETIM 代码EC011801
    • ETIM 名称Module sanitary accessories
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_30_78_03
    • Uniclass 2015 说明Bathroom cabinets
    • CSI MasterFormat 2014 代码12 35 30.23
    • CSI MasterFormat 2014 标题Bathroom Casework
    • OmniClass 编号23-31 25 13
    • OmniClass 标题Bathroom Cabinets
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings