Surfaces:
- 71441007 Chrome
- 71441677 Matt Black
Specification:
• consists of: 4-hole rim mounted bath mixer, hand shower, shower hose, basic set
• 2 functions
• projection: 211 mm
• spray type mixer: normal spray
• maximum flow rate at 3 bar: 20 l/min
• ceramic valves hot/ cold 90°
• temperature limitation adjustable
• non-return valve
• suitable for continous flow water heaters
• connection dimension: DN15
• connection type: G ½