发布您的产品
Rebris S Single lever bath mixer for concealed installation for iBox universal
Rebris S Single lever bath mixer for concealed installation for iBox universal
    hansgrohe

    Rebris S Single lever bath mixer for concealed installation for iBox universal

    Rebris S Single lever bath mixer for concealed installation for iBox universal
    规格
    • Surfaces: - 72466000 Chrome - 72466670 Matt Black Specification: • 2 functions • flow rate upper outlet: 21 l/min • flow rate lower outlet: 29 l/min • maximum flow rate at 3 bar: 27,6 l/min • flow rate for bath spout at 3 bar: 27,6 l/min • flow rate of hand shower at 3 bar: 21,2 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    技术规格
    • 唯一参考72466XXX
    • 产品系列Bath mixers
    • 产品组Rebris S
    • 类型对象(单个对象)
    • 发布日期2022-11-02
    • 版本号1
    • 高度 (mm)187
    • 宽度 (mm)150
    • 深度 (mm)90
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)1
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类阀门
    • ETIM 代码EC010862
    • ETIM 名称Bath mixing tap
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_87
    • Uniclass 2015 说明Taps and water supply outlet fittings
    • CSI MasterFormat 2014 代码22 41 39
    • CSI MasterFormat 2014 标题Residential Faucets, Supplies, and Trim
    • OmniClass 编号23-31 11 00
    • OmniClass 标题Faucets
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures