发布您的产品
Hartell LTP-1 Laundry Tray Pump with 2 Gallon Reservoir
Hartell LTP-1 Laundry Tray Pump with 2 Gallon Reservoir
Hartell LTP-1 Laundry Tray Pump with 2 Gallon Reservoir
Hartell LTP-1 Laundry Tray Pump with 2 Gallon Reservoir
Hartell LTP-1 Laundry Tray Pump with 2 Gallon Reservoir
Hartell LTP-1 Laundry Tray Pump with 2 Gallon Reservoir
    Hartell

    Hartell LTP-1 Laundry Tray Pump with 2 Gallon Reservoir

    Hartell’s LTP/LTS series, designed with a reservoir for laundry, wet bar, and industrial applications.

    Hartell’s LTP series medium-capacity reservoir pump is designed for laundry and wet bar applications. It is primarily used where the sink or appliance is installed below the plumbing drain.

    The LTS is a heavy-duty high-capacity pump designed for moving large quantities of water. Used in commercial and industrial air-conditioning systems, large refrigeration units, and multiple unit installations to tie several drains into one disposal pump.

    As Featured on Amazon.com

    #Hartell #LaundryTrayPump #WetBarPump

    规格
    • Suds-proof reservoir.
      Unitized construction.
      Structural foam polypropylene.
      Fits under utility sink reservoir.
      Simple, time-saving installation.
      Allows sink installation without breaking concrete.
      No main stack vent connection.
      8-ft cord and plug.
      Sealed switch assembly.
      NSPC section 11.7.9, check local codes.

      SPECIFICATIONS LTP

      Motor: (hp @ rpm) 1/4 @ 1725 1/3 @ 1725
      Electrical: 115V 5.0A 115V 5.6A
      Inlet Size: 1-1/2″ FNPT 1-1/2″ FNPT
      Discharge Size: 1″ FNPT 1″ FNPT
      Reservoir Capacity: 2 gallon 2 gallon
      Unit Dimensions: (WxDxH) 10″x12″x17″ 10″x12″x17″
      Maximum Temperature: 130°F 130°F
      Sealed Reservoir: Vapor seal 
      Weight: 24 lbs.

    技术规格
    • 唯一参考Hartell-LTP-1-Laundry-Tray-Pump-with-2-Gallon-Reservoir
    • 产品系列Pump
    • 产品组合Laundry Tray
    • 类型文档(信息)
    • 发布日期2019-03-12
    • 版本号1
    相关
    • 设计国家/地区美国
    分类
    • BIMobject 类别管道 - 泵
    • UNSPSC 名称Pumps
    • UNSPSC 代码401515
    • OmniClass 编号23-27 17 00
    • OmniClass 标题Pumps

    发售地区

    北美
    美国