发布您的产品
Hartell PABX-115 Condensate Pump
Hartell PABX-115 Condensate Pump
Hartell PABX-115 Condensate Pump
Hartell PABX-115 Condensate Pump
    Hartell

    Hartell PABX-115 Condensate Pump

    The PABX-115 condensate pump, a light commercial grade pump designed for higher lift and greater capacity.

    The PABX is Hartell’s light commercial condensate pump, rounding out our commercial condensate line. It is the ideal pump for applications requiring higher lift and greater capacity than standard residential condensate pumps. The PABX has an integral full-flow check valve and a high torque motor. A safety auxiliary switch and three inlets including an alternate inlet at the base come standard with this model.

    As Featured on Amazon.com

    #Hartell #CondensatePump #LightCommercialGradePump

    规格
    • Four-quart heavy budy ABS plastic reservoir.
      Auxiliary safety switch.
      Three inlets: 1-1/8” and 1-3/8” top inlets with ¾” FNPT alternate inlet at base.
      Suitable for gas condensing furnace applications.
      22-foot maximum lift.
      Factory installed full-flow check valve.
      6-ft power cord and molded plug.
      Maximum temperature 110°F.
      12-month warranty.

      SPECIFICATIONS PABX-115 
      Motor: (hp @ rpm) 1/20 @ 3000
      Electrical 115V 1.6A 
      Inlet Size: 1-1/8″ and 1-3/8″ top, 3/4″ FNPT at base 
      Discharge Size: 3/8″ barbed
      Reservoir Capacity: 4 quarts
      Unit Dimensions (WxDxH): 9.25”x6”x9.75”
      Maximum Temperature: 110°F
      Sealed Reservoir: No
      Weight: 6 lbs.

    技术规格
    • 唯一参考Hartell-PABX-115-Condensate-Pump
    • 产品系列Pump
    • 产品组合Condensate
    • 类型文档(信息)
    • 发布日期2019-03-12
    • 版本号1
    相关
    • 设计国家/地区美国
    分类
    • BIMobject 类别管道 - 泵
    • UNSPSC 名称Pumps
    • UNSPSC 代码401515
    • OmniClass 编号23-27 17 00
    • OmniClass 标题Pumps

    发售地区

    北美
    美国