发布您的产品
HA16 E PRO - Electric rough terrain articulating booms - MEWP
HA16 E PRO - Electric rough terrain articulating booms - MEWP
HA16 E PRO - Electric rough terrain articulating booms - MEWP
HA16 E PRO - Electric rough terrain articulating booms - MEWP
    Haulotte

    HA16 E PRO - Electric rough terrain articulating booms - MEWP

    BOOST YOUR PRODUCTIVITY

    • Load capacity of 300kg and 5° tilt
    • Oscillating axle with manual differential lock increases ground traction
    • 4-wheel steering for more agility

    OPERATE ANYTIME ANYWHERE WITH ZERO EMISSION

    • Full electric drive
    • Silent and clean operations
    • Versatile use: indoor / outdoor on all types of worksites

    EXTEND YOUR DUTY CYCLES

    • Multiple and fast charging solutions adapted to all worksite situations
    • Fast charging thanks to removable Range Extender

    WORK SAFELY

    • Haulotte Activ'Shield Bar : anti-crushing system
    • Haulotte Activ'Lighting System: load and unload the machine in low visibility conditions
    • Transport handle to ensure the operator is safe while loading and unloading
    技术规格
    • 唯一参考ha16-e-pro
    • 产品系列Articulating Booms
    • 产品组合Electric
    • 类型对象(单个对象)
    • 发布日期2024-05-24
    • 版本号1
    相关
    • 主材料钢
    • 设计国家/地区法国
    • 制造国家/地区法国
    分类
    • BIMobject 类别建筑 - Aerial Equipment
    • IFC 分类对象
    • Uniclass 2015 代码Pr_65_80_47_95
    • Uniclass 2015 说明Vertical lifting platforms
    • CSI MasterFormat 2014 代码14 43 00
    • CSI MasterFormat 2014 标题Platform Lifts
    • OmniClass 编号23-23 13 11 19
    • OmniClass 标题Platform Lifts
    • CSI UniFormat II 代码G
    • CSI UniFormat II 标题SITEWORK
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
    瓦利斯和富图纳