发布您的产品
EGLA-DUO 4262 Wire Mesh
EGLA-DUO 4262 Wire Mesh
EGLA-DUO 4262 Wire Mesh
EGLA-DUO 4262 Wire Mesh
EGLA-DUO 4262 Wire Mesh

    EGLA-DUO 4262 Wire Mesh

    The HAVER Architectural Mesh EGLA-DUO 4262 appears – due to the combination of flat wires and plain form of the round wires – as a uniform metal veil which reflects light homogenously. Made from high quality stainless steel, Architectural Mesh is incredibly strong, rigid and durable. EGLA-DUO 4262 is suitable for semi-transparent façade claddings, balustrade or guardrail infills as well as interior claddings.

    Mounting solution for facades
    Stainless steel wire mesh can be tensioned over several storeys using flat tension profiles, clevis screws and pressure springs. Especially in exterior applications, structural characteristics require the use of pressure springs. They lend sufficient elasticity to the wire mesh when exposed to respective loads. A solid substructure for absorbing the resulting loads is required at the top and bottom mounting points. Intermediate mounting is provided at each floor level by means of a round tube and wire connectors running behind the mesh. Standing in front of the element the intermediate mounting is almost invisible.

    Based on technical requirements, other endings and tensioning systems are also possible. Special mounting solutions are individually determined and implemented with planners and contractors.

    HAVER Architectural Mesh comes ready to install with complete and easy-to-follow instructions. Once installed, stainless steel architectural mesh facades require little to no maintenance.

    规格
    • Weight: ~ 6.6 kg/m²
      Open area: ~ 52%

      Size: custom-made mesh elements
      Width: up to 3 m
      Height: up to 25 m

      Color/Finish: Coloring options are available

      Main applications: Façade, Ceiling, Wall, Balustrade, Sun protection

    技术规格
    • 唯一参考egla-duo-4262
    • 产品系列Architectural Wire Mesh
    • 产品组Facade cladding
    • 类型对象(单个对象)
    • 发布日期2021-03-04
    • 版本号1
    相关
    • 主材料不锈钢
    • 次要材料金属
    • 设计国家/地区德国
    • 制造国家/地区德国
    分类
    • BIMobject 类别墙壁 - 覆面
    • IFC 分类结构连接
    • UNSPSC 名称Metal fabric media
    • UNSPSC 代码40161801
    • Uniclass 2015 代码Pr_30_59_07_86
    • Uniclass 2015 说明Sunscreens
    • CSI MasterFormat 2014 代码10 71 13.43
    • CSI MasterFormat 2014 标题Fixed Sun Screens
    • OmniClass 编号23-13 33 27 11 11
    • OmniClass 标题Curtain Wall Components 
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
    瓦利斯和富图纳