发布您的产品
Hawa Banio 40 GF Glass panel installation Sliding door system
Hawa

Hawa Banio 40 GF Glass panel installation Sliding door system

3.6 星(最高 5 星)3.6(5 评价)

Hawa Banio 40 GF Glass panel installation sliding door system for top-running glass doors up to 40 kg (88 lbs.), with surface mounted running track. With soft and self closing mechanism. Glass panel installation.

技术规格
  • 唯一参考hawa-banio-40-gf-glass-panel-installation
  • 产品系列Dividing
  • 产品组合Sliding Doors
  • 类型对象(单个对象)
  • 发布日期2022-04-30
  • 版本号1
相关
  • 主材料铝
  • 次要材料钢
  • 设计国家/地区瑞士
  • 制造国家/地区瑞士
分类
  • BIMobject 类别门 - 滑动门
  • IFC 分类门板
  • UNSPSC 名称Glass doors
  • UNSPSC 代码30171501
  • Uniclass 2015 代码Pr_30_59_24_80
  • Uniclass 2015 说明Sliding door and partition sets
  • CSI MasterFormat 2014 代码08 32 00
  • CSI MasterFormat 2014 标题Sliding Glass Doors
  • OmniClass 编号23-17 19 11 13
  • OmniClass 标题Sliding Door Gear
  • CSI UniFormat II 代码C1020
  • CSI UniFormat II 标题Interior Doors