发布您的产品
Hawa Junior 100 B Pocket Sliding door system
Hawa

Hawa Junior 100 B Pocket Sliding door system

Hawa Junior 100 B Pocket sliding door system for top-running wooden doors up to 100 kg (220 lbs.), with surface mounted running track or running track flush with the ceiling. Optionally with soft and self closing mechanism. Ceiling mounting. Wall pocket solution.

技术规格
  • 唯一参考hawa-junior-100-b-pocket
  • 产品系列Dividing
  • 产品组合Sliding Doors
  • 类型对象(单个对象)
  • 发布日期2022-04-30
  • 版本号1
相关
  • 主材料铝
  • 次要材料钢
  • 设计国家/地区瑞士
  • 制造国家/地区瑞士
分类
  • BIMobject 类别门 - 滑动门
  • IFC 分类门板
  • UNSPSC 名称Wooden doors
  • UNSPSC 代码30171504
  • Uniclass 2015 代码Pr_30_59_24_80
  • Uniclass 2015 说明Sliding door and partition sets
  • CSI MasterFormat 2014 代码08 14 73
  • CSI MasterFormat 2014 标题Sliding Wood Doors
  • OmniClass 编号23-17 19 11 13
  • OmniClass 标题Sliding Door Gear
  • CSI UniFormat II 代码C1020
  • CSI UniFormat II 标题Interior Doors
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
瓦利斯和富图纳