发布您的产品
Model 7661 - Hand Wash Sink with Axion Eye/Face Wash

Model 7661 - Hand Wash Sink with Axion Eye/Face Wash

Model 7661 barrier-free hand wash sink with eye and face wash features the medically acclaimed AXION MSR eye/face wash head assembly. This revolutionary inverted flow design is the only product on the market that provides a Medically Superior Response consistent with all EMT, emergency room and doctors' office protocols by sweeping contaminants away from the vulnerable nasal cavity. Traditional eyewashes irrigate from the outside edge of the eye back toward the nose, where contaminants can then be flushed into the nasal cavity through the lacrimal punctum, nature's ocular cavity drain.

  • 30" wide 14-gauge Type 304 Stainless Steel sink mounted on 14 gauge Type 304 Stainless Steel sink supports
  • Integral to the sink construction is the seamless 1-1/2" male NPT drain with 1-1/2" trap and tailpiece supplied
  • Motion-activated faucet operation (operating on 110VAC or battery power) for safety and peace of mind
  • Supplied with .5 gpm and 1.2 gpm laminar flow faucet nozzles, with an optional 2.2 gpm laminar flow nozzle available for higher flow applications
  • Mixing valve included supplies tepid water to the eyewash and faucet, needing only single set of hot and cold water supply lines
  • Eye/face wash streams provide Zero Vertical Velocity™ stream engineering with even laminar flow for enhanced comfort, stability and effectiveness 
  • Rounded sink edges lessen risk of injury and hinder both non-hygienic clutter and water pooling
  • Beautiful satin finish resists stains and corrosion
  • Easy access to the mixing valve, faucet solenoid valve, plumbing and drain through the large front panel

Certified by CSA to meet the ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment. CSA B125.1, and CSA B45.4 certified. 

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

规格
  • Model 7661 is a wall-mounted barrier-free hand wash sink equipped with a motion-activated goose-neck faucet. 30" wide 14 Gauge Type 304 Stainless Steel sink and wall supports incorporate a durable satin finish, and a removable front panel for access to the plumbing. Hand-wash motion-activated faucet provides 1.2 gpm of laminar flow, includes a separate 0.5 gpm laminar flow nozzle when low flow is required, and is powered via 110VAC wall power or battery power. Included is the Haws AXION MSR pulldown eye/face wash which features an inverted directional laminar flow and achieves Zero Vertical Velocity™, supplied by an integral 3.7 gpm flow control and yellow pop-off dust cover. An ASSE 1071-certified adjustable thermostatic mixing valve tempers the hot and cold water inlets, supplying both the faucet and the eye/face wash to ensure user comfort and ANSI compliance. 1-1/2" male NPT integral drain with 1-1/2" tailpiece and trap are included. Also included: universal eyewash sign and operation label, along with a full-sized rough-in template for easy installation.

技术规格
  • 唯一参考haws-7661-eye-face-wash-and-hand-wash-station
  • 产品系列Emergency Equipment
  • 产品组合Hand Wash Sink - Eye and Face Wash Combo
  • 类型对象(单个对象)
  • 发布日期2023-07-20
  • 版本号1
相关
  • 主材料不锈钢
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别卫生 - 盆
  • IFC 分类卫浴终端
  • ETIM 代码EC011550
  • ETIM 名称Washbasin
  • Uniclass 2015 代码Pr_40_20_96_81
  • Uniclass 2015 说明Sinks
  • CSI MasterFormat 2014 代码22 42 16.16
  • CSI MasterFormat 2014 标题Commercial Sinks
  • OmniClass 编号23-31 13 19
  • OmniClass 标题Specialty Sinks

发售地区

北美
加拿大
美国