发布您的产品
Primo II Single-Sided Indoor Gas Fireplace
Primo II Single-Sided Indoor Gas Fireplace
Primo II Single-Sided Indoor Gas Fireplace
Primo II Single-Sided Indoor Gas Fireplace
Primo II Single-Sided Indoor Gas Fireplace
Primo II Single-Sided Indoor Gas Fireplace
    Heat & Glo

    Primo II Single-Sided Indoor Gas Fireplace

    4.9 out of 5 stars4.9(12 reviews)

    Iconic design that inspires

    The Primo II Direct Vent Gas Fireplace is Heat & Glo's newest modern linear innovation. Designed to be versatile for any season or climate, the Primo II features unique Heat Management technology that allows end-users to control where the heat from the fireplace goes. This same technology mitigates heat transmission to the surface glass and surrounding wall - allowing for TV and artwork placement as close to the fireplace opening as desired. Heat sensitive and combustible material may be applied flush with the viewing glass. The Primo II is an elevated fireplace solution - ideal for high-end residential properties and commercial spaces. 

    DIRECT VENT TECHNOLOG

    Removes any fumes or combustion exhaust efficiently and effectively from your home.

    LED MULTI-COLORED FIREBED LIGHTING

    Creates high-contrast, brilliant lighting in a chosen hue or continuously cycles through colors.

    SAFE SURFACE GLASS

    Keeps hands safe without the need for a safety screen thanks to double-pane glass and proprietary cooling.

    COOL WALL

    Hang a TV or artwork as close to the fireplace opening as desired, no mantel required.

    DECORATIVE OPTIONS

    An array of decorative fronts and interior panel options are available to match the Primo II to your broader design goals. 

    规格
    • ModelPrimo II 48" Gas Fireplace - DVPrimo II 60" Gas Fireplace - DVPrimo II 72" Gas Fireplace - DV
      Framing Width66 1/2"78 1/2"90 1/2"
      Framing Depth18"18"18"
      Framing Height45"45"45"
      BTU/hr Input31,500-45,00039,500 - 57,00042,000 - 58,500
      Viewing Area47-1/2 x 12-1/2"59-1/2 x 12-1/2"71-1/2 x 12-1/2"
    技术规格
    • 唯一参考indoor-primo-gas-fireplace
    • 产品系列Fireplaces
    • 产品组Gas Fireplaces
    • 类型对象(单个对象)
    • 发布日期2022-06-01
    • 版本号1
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 壁炉
    • IFC 分类小型供暖器
    • ETIM 代码EG015210
    • ETIM 名称Boilers and heaters
    • UNSPSC 名称Space heaters
    • UNSPSC 代码40101819
    • Uniclass 2015 代码TE_70_10_20_80
    • Uniclass 2015 说明Space heaters
    • CSI MasterFormat 2014 代码10 30 00
    • CSI MasterFormat 2014 标题Fireplaces and Stoves
    • OmniClass 编号23-19 17 15
    • OmniClass 标题Gas Fireplace
    • CSI UniFormat II 代码D3090
    • CSI UniFormat II 标题Other HVAC Systems & Equipment

    发售地区

    北美
    伯利兹
    加拿大
    危地马拉
    古巴
    哥斯达黎加
    圣卢西亚
    圣基茨和尼维斯
    圣巴泰勒米
    圣皮埃尔和密克隆群岛
    多米尼克
    多米尼加共和国
    安圭拉
    安提瓜和巴布达
    尼加拉瓜
    巴哈马
    巴巴多斯
    巴拿马
    库拉索
    开曼群岛
    格林纳达
    格陵兰岛
    法属圣马丁
    波多黎各
    洪都拉斯
    海地
    牙买加
    特克斯和凯科斯群岛
    特立尼达和多巴哥
    瓜德罗普
    百慕大
    美国
    美属维尔京群岛
    聖文森與格瑞那丁
    英属维尔京群岛
    荷属圣马丁
    荷蘭加勒比區
    萨尔瓦多
    蒙塞拉特岛
    阿鲁巴
    马提尼克
    墨西哥