发布您的产品
Keystone Compac Corner stone
Keystone Compac Corner stone

    Keystone Compac Corner stone

    With Keystone Compac's earstone, you build 90 degree outer corners. At inner corners, existing Keystone Compac building blocks are used. Available in the colors grey & graphite.

    规格

    • Colour Grey, Graphite & Brown Graphite

      Access; depending on the height of the wall

      Width 460 mm

      Height 200 mm

      Depth 230 mm

      90 degree outer corner

      Glues with advantage

    技术规格
    • 唯一参考compac-hornsten-corner
    • 产品系列Keystone Compac Retaining Walls
    • 产品组合Keystone Compac
    • 类型建筑材料材料
    • 发布日期2023-02-14
    • 版本号1
    • 高度 (mm)200
    • 宽度 (mm)460
    • 深度 (mm)230
    相关
    • 主材料混凝土
    • 净重 (Kg)37
    分类
    • BIMobject 类别建筑材料 - 砖石建筑
    • IFC 分类块
    • OmniClass 编号23-13 21 11 11
    • OmniClass 标题Concrete Blocks

    发售地区

    欧洲
    丹麦
    挪威
    瑞典
    芬兰