发布您的产品
Keystone Compac Top Stone
Keystone Compac Top Stone

    Keystone Compac Top Stone

    To crown your retaining wall, finish with top stone which is advantageously glued. Available in the colors gray and graphite.

    规格

    • Color Gray & Graphite

      Consumption per running meter; 2.2 pcs. capstone

      Width 460 mm

      Height 75 mm

      Depth 290 mm

      Glued to the brick. 

      In the case of radii, the stone must be adapted

      "
    技术规格
    • 唯一参考compac-topp-top
    • 产品系列Keystone Compac Retaining Walls
    • 产品组合Keystone Compac
    • 类型建筑材料材料
    • 发布日期2023-02-14
    • 版本号1
    • 高度 (mm)75
    • 宽度 (mm)460
    • 深度 (mm)290
    相关
    • 主材料混凝土
    • 设计国家/地区美国
    • 制造国家/地区瑞典
    • 净重 (Kg)22.5
    分类
    • BIMobject 类别建筑材料 - 砖石建筑
    • IFC 分类块
    • OmniClass 编号23-13 21 11 11
    • OmniClass 标题Concrete Blocks

    发售地区

    欧洲
    丹麦
    挪威
    瑞典
    芬兰