发布您的产品
PF396i i.Series™ Platelet Agitator

PF396i i.Series™ Platelet Agitator

Platelet agitators provide continual side-to-side motion for the safe storage of platelets. Delrin® rollers and glides allow the drawer storage platform to agitate smoothly, eliminating the need for ball bearings which wear down and squeak. Sturdy, one-piece perforated drawers with non-slip textured coating provide uniform air circulation for your platelets.

规格

    • Stores 396 random bags or 132 apheresis bags
    • Built-in motion alarm with adjustable volume and delay. An alarm sounds when the side-to-side motion is not detected.
    • Pull-out drawers for easy access to platelets
    • Drawers are removable to create additional space
    • Label holders provided for each agitator drawer. They accommodate magnetic or adhesive labels.
    • Adjustable feet
    • Warranty includes 2 years parts and 1 year labor
技术规格
  • 唯一参考platelet_agitator_PF396i
  • 产品系列Medical
  • 产品组合i.Series™
  • 类型对象(单个对象)
  • 发布日期2014-01-01
  • 版本号1
  • 高度 (inch)62.5
  • 宽度 (inch)37
  • 深度 (inch)27
相关
  • 主材料镀锌钢板
  • 次要材料Powder Coatings
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)250
分类
  • BIMobject 类别医疗 - All
  • Uniclass 2015 代码Pr_40_70_51
  • Uniclass 2015 说明Medical and laboratory equipment
  • OmniClass 编号23-25 00 00
  • OmniClass 标题Medical and Laboratory Equipment