发布您的产品
MT56 Profiled Deck Sheet
Hiansa

MT56 Profiled Deck Sheet

The MT-56 DECK has a 56mm rib height in thicknesses of up to 1.2 mm. Its useful width is 952 mm. with lengths of between 1,000 and 14,000mm.
技术规格
  • 唯一参考hiansa-deck-mt56
  • 产品系列Profiled Sheet
  • 产品组合Profiled Deck
  • 类型对象(单个对象)
  • 发布日期2021-03-18
  • 版本号1
  • 高度 (mm)56
  • 宽度 (mm)952
相关
  • 主材料钢
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
分类
  • BIMobject 类别建筑 - 露天平台、石板和地板
  • IFC 分类屋顶
  • UNSPSC 名称Steel profiles
  • UNSPSC 代码30102304
  • Uniclass 2015 代码Pr_25_71_51_52
  • Uniclass 2015 说明Metal profiled sheets
  • CSI MasterFormat 2014 代码07 41 13
  • CSI MasterFormat 2014 标题Metal Roof Panels
  • OmniClass 编号23-13 39 33
  • OmniClass 标题Roof Decking
  • CSI UniFormat II 代码B3010
  • CSI UniFormat II 标题Roof Coverings