发布您的产品
HIMOINSA | HRSW Diesel Generators  | 360 KVA - 735 KVA | Rental Range | Soundproofed

HIMOINSA | HRSW Diesel Generators | 360 KVA - 735 KVA | Rental Range | Soundproofed

Generator sets for short and medium term applications, which features robustness and reliability form 24/7 operations, easy to use, low operating costs and environmental friendly.Mobile power equipment with Stage V Compliant engines, designed and manufactured to meet all the requirements of the rental sector. Efficient and sustainable energy with minimum emissions and maximum performance, easy to handle and transport, guaranteeing the most profitable investment.
规格
  • Genset Models 360KVA - 735KVA : HRSW-505 T5,HRSW-550 T5, HRSW-445 T6,HRSW-505 T5,HRSW-550 T5, HRSW-355 T5,HRSW-405 T5,HRSW-365 T6,HRSW-410 T6,HRSW-445 T6
技术规格
  • 唯一参考HRSW-SoundProofed-H1R
  • 产品系列STANDARD SOUNDPROOFED
  • 产品组合RENTAL RANGE
  • 类型对象(单个对象)
  • 发布日期2022-12-12
  • 版本号1
分类
  • BIMobject 类别电气 - 电力
  • IFC 分类发电机
  • ETIM 代码EC002823
  • ETIM 名称Power generator
  • UNSPSC 名称Diesel generators
  • UNSPSC 代码26111601
  • Uniclass 2015 代码Pr_60_70_65_34
  • Uniclass 2015 说明Generator sets
  • CSI MasterFormat 2014 代码26 32 13.13
  • CSI MasterFormat 2014 标题Diesel-Engine-Driven Generator Sets
  • OmniClass 编号23-35 11 15 11
  • OmniClass 标题Diesel Generator Sets
  • CSI UniFormat II 代码D5090
  • CSI UniFormat II 标题Other Electrical Systems