发布您的产品
HIMOINSA | HSW Diesel Generators  | 360 KVA - 735 KVA | Industrial Range | Open Skid

HIMOINSA | HSW Diesel Generators | 360 KVA - 735 KVA | Industrial Range | Open Skid

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors.
规格
  • Genset Models 360KVA - 735KVA : HSW-440 T6,HSW-480 T6,HSW-505 T5,HSW-550 T5
技术规格
  • 唯一参考HSW-OpenSkid-K9
  • 产品系列OPEN SKID
  • 产品组合INDUSTRIAL RANGE
  • 类型对象(单个对象)
  • 发布日期2025-06-16
  • 版本号1
分类
  • BIMobject 类别电气 - 电力
  • IFC 分类发电机
  • ETIM 代码EC002823
  • ETIM 名称Power generator
  • Uniclass 2015 代码Pr_60_70_65_34
  • Uniclass 2015 说明Generator sets
  • CSI MasterFormat 2014 代码26 32 13.13
  • CSI MasterFormat 2014 标题Diesel-Engine-Driven Generator Sets
  • OmniClass 编号23-35 11 15 11
  • OmniClass 标题Diesel Generator Sets