发布您的产品
HIMOINSA | HSW Diesel Generators  | 330 KVA - 330 KVA | Industrial Range | Soundproofed

HIMOINSA | HSW Diesel Generators | 330 KVA - 330 KVA | Industrial Range | Soundproofed

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors.BEST-IN-CLASS canopies manufactured with top quality sheet metal and the latest technology in priming, anti-corrosion and anti-rust systems.
规格
  • Genset Models 330KVA - 330KVA : HSW-300 T5,HSW-305 T6,HSW-335 T6,HSW-350 T5,HSW-370 T6,HSW-400 T5, HSW-325 T5,HSW-325 T6
技术规格
  • 唯一参考HSW-SoundProofed-G1
  • 产品系列STANDARD SOUNDPROOFED
  • 产品组合INDUSTRIAL RANGE
  • 类型对象(单个对象)
  • 发布日期2022-12-12
  • 版本号1
分类
  • BIMobject 类别电气 - 电力
  • IFC 分类发电机
  • ETIM 代码EC002823
  • ETIM 名称Power generator
  • UNSPSC 名称Diesel generators
  • UNSPSC 代码26111601
  • Uniclass 2015 代码Pr_60_70_65_34
  • Uniclass 2015 说明Generator sets
  • CSI MasterFormat 2014 代码26 32 13.13
  • CSI MasterFormat 2014 标题Diesel-Engine-Driven Generator Sets
  • OmniClass 编号23-35 11 15 11
  • OmniClass 标题Diesel Generator Sets
  • CSI UniFormat II 代码D5090
  • CSI UniFormat II 标题Other Electrical Systems