发布您的产品
ME02-B1-bgf Double skin clay block party wall, with thermal insulation. BC14+AT+LHGF7+ENL

ME02-B1-bgf Double skin clay block party wall, with thermal insulation. BC14+AT+LHGF7+ENL

Double skin party wall consisting of: 14 cm thick block outer skin, and 7 cm thick, large format, hollow brick inner skin, with acoustic and/or thermal insulation inside the cavity.
规格
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
技术规格
  • 唯一参考SIST_ME02-B1-bgf
  • 产品系列Party Walls
  • 产品组合ME02
  • 类型要求对象
  • 发布日期2018-09-04
  • 版本号1
相关
  • 主材料陶瓷
  • 次要材料石膏
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
分类
  • BIMobject 类别墙壁 - 分区
  • IFC 分类墙壁
  • UNSPSC 名称Ceramic blocks
  • UNSPSC 代码30131504
  • Uniclass 2015 代码Ss_25_13_50
  • Uniclass 2015 说明Masonry wall systems
  • CSI MasterFormat 2014 代码04 21 00
  • CSI MasterFormat 2014 标题Clay Unit Masonry
  • OmniClass 编号23-15 11 11 15
  • OmniClass 标题Masonry Fixed Partitions
  • CSI UniFormat II 代码C1010
  • CSI UniFormat II 标题Partitions
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
瓦利斯和富图纳