Selecting the location and language will prioritise localised information. Continue
LHF2 loading house

LHF2 loading house

Hörmann loading house LHF2 Roof and sides designed for HRS/HRT loading platforms as well as dock levellers in combination with pedestals PS 2/PT 2. Dimensions (width x height): 3500 x 3600 mm Ordering length: 2000, 2500, 2750, 3000, 3500, 4000, 4500, 5000 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
规格
  • Design Galvanized steel frame construction, delivered as separate parts. Roof with slope to the front to drain off rainwater. Without cladding. Static calculation according to EN 1090. Max. roof load bearing capacity 1 kN/m² Max. roof load bearing capacity 3 kN/m² Max. wind load 0.65 kN/m² Note: The customer must check whether the maximum standard roof load is sufficient for the local conditions of the loading house. Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
技术规格
  • 唯一参考1544
  • 产品系列DOBO system
  • 产品组Loading houses
  • 发布日期2021-01-07
  • 版本号1
相关
  • 主材料镀锌钢板
分类
  • BIMobject 类别加载设备 - 装载室
  • IFC 分类
  • UNSPSC 名称Load centers
  • UNSPSC 代码39121101
  • Uniclass 2015 代码Ss_25_30_20_45
  • Uniclass 2015 说明Loading bay doorset systems
  • CSI MasterFormat 2014 代码11 13 00
  • CSI MasterFormat 2014 标题Loading Dock Equipment
  • OmniClass 标题Loading Dock Ramps And Bridges
  • OmniClass 编号23-23 23 17
  • CSI UniFormat II 代码B2030
  • CSI UniFormat II 标题Exterior Doors