Selecting the location and language will prioritise localised information. Continue
LHC2 loading house

LHC2 loading house

Hörmann loading house LHC2 Roof and sides designed for HRS/HRT loading platforms as well as dock levellers in combination with pedestals PS 2/PT 2. Dimensions (width x height): 3590 x 3645 mm Ordering length: 2000, 2500, 2750, 3000, 3500, 4000, 4500, 5000 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
规格
  • Design Galvanized steel frame construction, delivered as separate parts. The roof panel must be cut on-site! Roof with slope to the front to drain off rainwater. Single-skinned side cladding, complete with edge profile strips Static calculation according to EN 1090. Maximum roof load 1 kN/m², single-skinned roof cladding Roof interior with condensation prevention Maximum roof load 3 kN/m², roof cladding with sandwich panels Max. wind load 0.65 kN/m² Note: Please check in advance whether the maximum standard roof load bearing capacity is sufficient for the local conditions of the loading house. Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
技术规格
  • 唯一参考1545
  • 产品系列DOBO system
  • 产品组Loading houses
  • 发布日期2021-01-07
  • 版本号1
相关
  • 主材料镀锌钢板
分类
  • BIMobject 类别加载设备 - 装载室
  • IFC 分类
  • UNSPSC 名称Load centers
  • UNSPSC 代码39121101
  • Uniclass 2015 代码Ss_25_30_20_45
  • Uniclass 2015 说明Loading bay doorset systems
  • CSI MasterFormat 2014 代码11 13 00
  • CSI MasterFormat 2014 标题Loading Dock Equipment
  • OmniClass 标题Loading Dock Ramps And Bridges
  • OmniClass 编号23-23 23 17
  • CSI UniFormat II 代码B2030
  • CSI UniFormat II 标题Exterior Doors