Selecting the location and language will prioritise localised information. Continue
Buffer DB 20

Buffer DB 20

Hörmann buffer DB20 Rectangular buffer Dimensions (width x height x depth) 250 x 500 x 140 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
规格
  • Please specify: Set for fitting of the buffer: • Without • Directly on concrete • Directly to steel pedestal • To a mounting plate • To a mounting plate BCV • To a mounting plate BCH • On screw-in sleeves Mounting plate/mounting bracket: • Without • With mounting plate BMP, 250 mm wide • With mounting plate BMPS, 195 mm wide, special version with surface-mounted dock leveller edge bracket, • With mounting bracket BCV, fitting ... mm above pedestal level • With mounting bracket BCH, depth approx. ... mm Fitting set for mounting plate/mounting bracket: • Without • On concrete Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
技术规格
  • 唯一参考1551
  • 产品系列Buffer
  • 产品组Buffers
  • 发布日期2021-01-07
  • 版本号1
相关
  • 主材料聚氨酯
  • 次要材料橡胶
分类
  • BIMobject 类别加载设备 - 装载室
  • UNSPSC 名称Doors
  • UNSPSC 代码301715
  • CSI MasterFormat 2014 代码11 13 13
  • CSI MasterFormat 2014 标题Loading Dock Bumpers
  • OmniClass 标题Loading Dock Bumpers Seals
  • OmniClass 编号23-23 23 11