发布您的产品
D65-1 OD, steel construction project door
Hörmann
已存档

D65-1 OD, steel construction project door

4.4 out of 5 stars4.4(13 reviews)
Hörmann steel construction project door D65-1 OD Single-leaf, ready-to-fit door set for interior and exterior use. With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-MT-0.1.1 Burglar protection: optionally RC2/RC3 class tested in accordance with DIN EN 1627 Unfinished structural opening (width x height): 510-1510 x 505-2505 mm Application areas: Commercial construction, hall construction, administrative buildings, hospital construction, external door, side door
规格
  • Door leaf: 65 mm thick, double-skinned composite construction glued over the entire surface made of galvanized material with flush surface design. Steel security bolts acc. to the technical requirements Surface: primed (environmentally friendly powder-coating) based on RAL 9002, Grey white Handing: ….... Hinges: 2 construction hinges with ball-bearing per leaf Thermal insulation: from U = 1.5 W/‌m²·K Building structure/connections: Lintel area:........... On the side:....... Further possible performance characteristics: - Break-in-resistant For details, see: Door bottom edge/protection functions Application areas: Commercial construction, hall construction, administrative buildings, hospital construction, external door, side door
技术规格
  • 唯一参考3685
  • 产品系列Multi-purpose and construction project doors
  • 产品组External doors
  • 发布日期2022-03-31
  • 版本号1
  • 高度 (mm)2505
  • 宽度 (mm)1510
相关
  • 主材料镀锌钢板
  • 次要材料矿物棉
  • 设计国家/地区德国
  • 制造国家/地区德国
分类
  • BIMobject 类别门 - 门
  • IFC 分类
  • UNSPSC 名称Metal doors
  • UNSPSC 代码30171505
  • Uniclass 2015 代码Pr_30_59_24_52
  • Uniclass 2015 说明Metal doorsets
  • CSI MasterFormat 2014 代码08 13 00
  • CSI MasterFormat 2014 标题Metal Doors
  • OmniClass 编号23-17 11 13 15
  • OmniClass 标题Steel Doors
  • CSI UniFormat II 代码C1020
  • CSI UniFormat II 标题Interior Doors