发布您的产品
Agilia® Suelo A Térmico
Agilia® Suelo A Térmico
    Holcim

    Agilia® Suelo A Térmico

    Agilia® Screeds is a pump-applied, free-flowing floor screed that can be designed as a complete floor system and placed by one of our authorized applicators.Achieves a smooth and flat floor surface to the degree required by many modern floor coverings, with minimal cracking and no curling. Due to the thin design, thickness required and lower density of the slab, there are significant weight and material savings. Used in a floating floor system as part of the insulation barrier or within a radiant floor heating system for its thermal conductivity and compaction around the heating pipes. Up to 40,000 square feet can be placed per day with little labour, using a simple barring method, with few construction joints or need for reinforcement.
    规格
    • AGILIA SUELO A TERMICO THERMIO Recrecido de mortero autonivelante base anhidrita CA-C25-F5 Agilia Suelo A Térmico con tecnologia Thermio de LafargeHolcim sobre suelo radiante (2 cm por encima de tubos en calefacción de suelo radiante), de conductividad térmica 2.2 W/mK, 25 MPa de resistencia a compresión a 28 días, de resistencia a flexion 5 MPa de hasta 300 m2 sin juntas, fluidez 27±2cm (medición con etalómetro LafargeHolcim) conforme a la norma UNE-EN-13813:2003 y aplicado mediante bombeo por aplicadores certificados por LafargeHolcim con preparación de obra para Agilia Suelo A medido en superficie realmente ejecutada.
    技术规格
    • 唯一参考Agilia_SueloATermico
    • 产品系列Agilia
    • 产品组合Concrete
    • 类型建筑材料材料
    • 发布日期2019-11-22
    • 版本号1
    相关
    • 主材料Mortar
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别建筑材料 - 混凝土
    • IFC 分类材料
    • UNSPSC 名称Concrete and mortars
    • UNSPSC 代码301115
    • Uniclass 2015 代码Pr_35_31_06_78
    • Uniclass 2015 说明Self-smoothing levelling screed mixes
    • CSI UniFormat II 代码C3020
    • CSI UniFormat II 标题Floor Finishes

    发售地区

    欧洲
    西班牙